Copper corner connection, quadro.system, 25x5 mm UT88C

EAN
3250616306523
Packaging
2 PCEs

Technical properties

Electric current
  • Rated current
    160 A
Dimensions
  • Height of the busbar bars
    25 mm
  • Width of the busbars
    5 mm
Standards
  • European directive WEEE
    not concerned