Kit,universN,300x500mm, for MCCB 250A + RCD,for Vega D UK22B3

EAN
3250616211001
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Main electrical features
  • Rated current
    250 A
Dimensions
  • Depth of installed product
    125 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Scope of delivery
  • With cover
    Yes
Equipment
  • Quantity of section in width
    2
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No