Kit,universN,300x500mm, for DIN rail terminal horizontal,DIN rail adjustable UD22A5

EAN
3250616141018
Packaging
1 Piece

Technical properties

Configuration
  • Module
    terminal blocks
Dimensions
  • Depth of installed product
    125 mm
  • Height of installed product
    300 mm
  • Width of installed product
    500 mm
Capacity
  • Quantity of half modules terminales per rail
    44
Materials
  • Colour
    white
Installation, mounting
  • Quantity of terminal steps in 1/2 modules on kit
    88
Equipment
  • Number of units
    0
  • Number of rows
    2
  • Quantity of section in width
    2
  • Quantity of rails
    2
  • Can be accessorized
    Yes
  • Quantity of steps in height
    4
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No