Earth cross rail and brace, quadro.system, L500 mm UC976

EAN
3250616139763
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Screwed
Electric current
  • Rated current
    160 A
Dimensions
  • Depth of installed product
    5 mm
  • Internal depth
    5 mm
  • Height of installed product
    12 mm
  • Width of installed product
    495 mm
  • Thickness of sidewall material
    2 mm
  • Width of the busbars
    5 mm
Cover, door
  • Material thickness cover
    2 mm
  • Door locking
    with special tool
  • Door leave
    without
  • Transparent cover or door
    No
Materials
  • Material
    Copper
  • Type of surface treatment
    Other
Installation, mounting
  • Suitable for outdoor use
    No
  • Insulated mounting
    No
  • Horizontal mounting
    Yes
  • Connection size, connection facility
    Other
Connection
  • Number of contacts
    24
Equipment
  • Number of rows
    0
  • Quantity of section in width
    2
Standards
  • European directive WEEE
    concerned
  • Protection class according to IEC-61140
    0
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Fire resistance
    -