Aluminium busbar,q.evo L1800 2000A • UC918160AL | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro evo
  • quadro evo - aluminium busbar
  • aluminium busbar
  • UC918160AL

Aluminium busbar,quadro evo L1800 2000A

UC918160AL

  • Energy distri­bu­tion

Aluminium busbar,quadro evo L1800 2000A UC918160AL

EAN
3250616375758
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Flex­ible
    No
Config­ur­a­tion
  • Design of the busbar
    Lamin­ated
Elec­tric current
  • Rated current
    1600 A
Dimen­sions
  • Height of installed product
    100 mm
  • Length
    1800 mm
  • Width of installed product
    1770 mm
  • Height of the busbar bars
    100 mm
  • Width of the busbars
    18 mm
  • Busbar distance
    70 mm
Cable
  • Conductor cross-sec­tion
    1600 mm²
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC918160AL  | Hager Africa

    Product Image UC918160AL

  • ProductNotice

    Image Instruction manuals for UC918160AL  | Hager Africa

    Instruction manuals for UC918160AL

    PDF
    22 MB
    Image Instruction manuals for UC918160AL  | Hager Africa

    Instruction manuals for UC918160AL

    PDF
    5 MB
  • Installation guide

    Image Installation manuals for UC918160AL  | Hager Africa

    Installation manuals for UC918160AL

    PDF
    4 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    PDF
    394 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    PDF
    380 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    PDF
    393 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    PDF
    399 KB
    Image EU Declaration of conformity for UC918160AL  | Hager Africa

    EU Declaration of conformity for UC918160AL

    Declaration

    PDF
    275 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UC918160AL  | Hager Africa

    Product environmental profile for UC918160AL

    PDF
    242 KB
  • ProductROHS

    Image Pollutant guidelines for UC918160AL  | Hager Africa

    Pollutant guidelines for UC918160AL

    REACH declaration UC918160AL (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC918160AL  | Hager Africa

    Pollutant guidelines for UC918160AL

    RoHS declaration UC918160AL (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    1
  • 1
    UC918125AL - Aluminium busbar,quadro evo L1800 1250A
    UC918125AL
    Aluminium busbar, quadro evo L1800 1250A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group