Busbars support kit, quadro.system, 2x(3P+N) 10 mm thickness UC896E

EAN
3250616110397
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    130 mm
  • Height of installed product
    45 mm
  • Width of installed product
    190 mm
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes