Brackets kit, Quadro.Plus, to fix busbar UC861E

EAN
3250616110427
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    50 mm
  • Width of installed product
    25 mm
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes