Perforated aluminium profiles kit, Quadro.Plus, L2000 mm UC860E

EAN
3250616110410
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    35 mm
  • Height of installed product
    20 mm
  • Length
    2000 mm
  • Width of installed product
    2000 mm
  • Material thickness
    4 mm
Materials
  • Type of surface treatment
    Galvanic/electrolytic zinc plated
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes