Busbar support, quadro.system, 3P 630-1600A 1 or 2 bars UC823

EAN
3250616138230
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    3 P
Electric current
  • Rated current
    1600 A
Dimensions
  • Depth of installed product
    50 mm
  • Height of installed product
    86 mm
  • Length
    330 mm
  • Width of installed product
    170 mm
  • Height of the busbar bars
    5 / 10 mm
  • Width of the busbars
    50 / 63 / 80 / 100 mm
  • Busbar distance
    70 mm
Materials
  • Colour
    white
Accessories included
  • Type of accessory
    Shielding support
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes