Support quadro.sys. 3P 630-1600A • UC822 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, busbar sets
  • Busbars bearing
  • UC822

Busbar support, quadro.system, 3P 630-1600A 1 or 2 bars

UC822

  • Energy distri­bu­tion

Busbar support, quadro.system, 3P 630-1600A 1 or 2 bars UC822

EAN
3250616138223
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
Elec­tric current
  • Rated current
    1600 A
Dimen­sions
  • Depth of installed product
    20 mm
  • Height of installed product
    43 mm
  • Length
    330 mm
  • Width of installed product
    170 mm
  • Busbar distance
    60 mm
Mater­ials
  • Material
    Mixed mater­ials
Accessories included
  • Type of accessory
    Shielding support
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC822  | Hager Africa

    Product Image UC822

  • ProductROHS

    Image Pollutant guidelines for UC822  | Hager Africa

    Pollutant guidelines for UC822

    REACH declaration UC822 (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC822  | Hager Africa

    Pollutant guidelines for UC822

    RoHS declaration UC822 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    1
  • 1
    UC825 - Busbars bearing 4P 630-1600A 1 or 2 bars
    UC825
    Busbars bearing 4P 630-1600A 1 or 2 bars

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group