Bracket quadro.system 160-630 A W500 mm • UC812 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, busbar sets
  • Rear vertical busbars
  • UC812

Busbar support bracket, quadro.system, 160-630 A W500 mm

UC812

  • Energy distri­bu­tion

Busbar support bracket, quadro.system, 160-630 A W500 mm UC812

EAN
3250616138124
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    50 mm
Mater­ials
  • Material
    Steel
Equip­ment
  • Quantity of section in width
    2
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC812  | Hager Africa

    Product Image UC812

  • Declaration of conformity

    Image EU Declaration of conformity for UC812  | Hager Africa

    EU Declaration of conformity for UC812

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC812  | Hager Africa

    EU Declaration of conformity for UC812

    Declaration

    PDF
    387 KB
  • PEP document

    Image Product environmental profile for UC812  | Hager Africa

    Product environmental profile for UC812

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)

    PDF
    3 MB
  • RoHS report

    Image Pollutant guidelines for UC812  | Hager Africa

    Pollutant guidelines for UC812

    RoHS declaration UC812 (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC812  | Hager Africa

    Pollutant guidelines for UC812

    REACH declaration UC812 (english)

    PDF
    33 KB
More documentation

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group