Busbar support bracket, quadro.system, 160-630 A W250 mm UC811

EAN
3250616138117
Packaging
1 Piece

Technical properties

Electric current
  • Rated current
    630 A
Dimensions
  • Depth of installed product
    50 mm
  • Height of installed product
    70 mm
  • Width of installed product
    250 mm
  • Busbar distance
    30 / 10 mm
Materials
  • Colour
    None
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes