Perforated Bracket, q.evo, L300 mm • UC475FU | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro evo
  • quadro evo - cell accessories
  • Perfor­ated crossbar
  • UC475FU

Perforated Bracket,quadro evo, L475 mm

UC475FU

  • Energy distri­bu­tion

Perforated Bracket,quadro evo, L475 mm UC475FU

EAN
3250616376540
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    44 mm
  • Height of installed product
    50 mm
  • Width of installed product
    475 mm
  • Built-in height
    50 mm
Cover, door
  • Cover type
    Closed (plain)
Mater­ials
  • Material
    Steel
Connec­tion
  • Number of conduit inlets
    0
Accessories included
  • Mounting accessories type
    Mounting bracket
Equip­ment
  • Number of rows
    0
  • Quantity of rails
    0
  • Can be access­or­ized
    No
  • Exten­sion possible
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC475FU  | Hager Africa

    Product Image UC475FU

  • ProductNotice

    Image Instruction manuals for UC475FU  | Hager Africa

    Instruction manuals for UC475FU

    PDF
    5 MB
    Image Instruction manuals for UC475FU  | Hager Africa

    Instruction manuals for UC475FU

    PDF
    3 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    PDF
    393 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    PDF
    380 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for UC475FU  | Hager Africa

    EU Declaration of conformity for UC475FU

    Declaration

    PDF
    343 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UC475FU  | Hager Africa

    Product environmental profile for UC475FU

    PDF
    242 KB
  • ProductROHS

    Image Pollutant guidelines for UC475FU  | Hager Africa

    Pollutant guidelines for UC475FU

    REACH declaration UC475FU (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC475FU  | Hager Africa

    Pollutant guidelines for UC475FU

    RoHS declaration UC475FU (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    UC200FU - Perforated Bracket,quadro evo, L200 mm
    UC200FU
    Perforated Bracket, quadro evo, L200 mm
  • 2
    UC275FU - Perforated Bracket,quadro evo, L275 mm
    UC275FU
    Perforated Bracket, quadro evo, L275 mm
  • 3
    UC300FU - Perforated Bracket,quadro evo, L300 mm
    UC300FU
    Perforated Bracket, quadro evo, L300 mm
  • 4
    UC350FU - Perforated Bracket,quadro evo, L350 mm
    UC350FU
    Perforated Bracket, quadro evo, L350 mm
  • 5
    UC500FU - Perforated Bracket,quadro evo, L500 mm
    UC500FU
    Perforated Bracket, quadro evo, L500 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group