Segreg.back horiz.,q.evo 350x600 • UC3560BH | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro evo
  • quadro evo - parti­tions
  • Hori­zontal back parti­tion
  • UC3560BH

Segregation back horizontal,quadro evo 350x600

UC3560BH

  • Energy distri­bu­tion

Segregation back horizontal,quadro evo 350x600 UC3560BH

EAN
3250616376076
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    312 mm
  • Height of installed product
    21 mm
  • Length
    348 mm
  • Width of installed product
    350 mm
Mater­ials
  • Material
    Steel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC3560BH  | Hager Africa

    Product Image UC3560BH

  • Instruction manual

    Image Instruction manuals for UC3560BH  | Hager Africa

    Instruction manuals for UC3560BH

    PDF
    6 MB
    Image Instruction manuals for UC3560BH  | Hager Africa

    Instruction manuals for UC3560BH

    PDF
    5 MB
  • Installation manual

    Image Installation manuals for UC3560BH  | Hager Africa

    Installation manuals for UC3560BH

    PDF
    5 MB
    Image Installation manuals for UC3560BH  | Hager Africa

    Installation manuals for UC3560BH

    PDF
    5 MB
  • Declaration of conformity

    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    PDF
    380 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    PDF
    394 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    PDF
    393 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    PDF
    399 KB
    Image EU Declaration of conformity for UC3560BH  | Hager Africa

    EU Declaration of conformity for UC3560BH

    Declaration

    PDF
    360 KB
  • PEP document

    Image Product environmental profile for UC3560BH  | Hager Africa

    Product environmental profile for UC3560BH

    PDF
    242 KB
  • RoHS report

    Image Pollutant guidelines for UC3560BH  | Hager Africa

    Pollutant guidelines for UC3560BH

    REACH declaration UC3560BH (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC3560BH  | Hager Africa

    Pollutant guidelines for UC3560BH

    RoHS declaration UC3560BH (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    UC3540BH - Segregation back horizontal,quadro evo 350x400
    UC3540BH
    Segregation back horizontal, quadro evo 350x400
  • 2
    UC3580BH - Segregation back horizontal,quadro evo 350x800
    UC3580BH
    Segregation back horizontal, quadro evo 350x800
  • 3
    UC6040BH - Segregation back horizontal,quadro evo 600x400
    UC6040BH
    Segregation back horizontal, quadro evo 600x400
  • 4
    UC6060BH - Segregation back horizontal,quadro evo 600x600
    UC6060BH
    Segregation back horizontal, quadro evo 600x600
  • 5
    UC6080BH - Segregation back horizontal,quadro evo 600x800
    UC6080BH
    Segregation back horizontal, quadro evo 600x800

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group