Vertical MCCB kit, quadro.system, x250 300x800 mm UC322H

EAN
3250616136229
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    300 mm
  • Width of installed product
    800 mm
Materials
  • Colour
    RAL 9010
Equipment
  • Number of units
    3
  • Quantity of section in width
    3
  • Can be accessorized
    Yes
  • Quantity of steps in height
    12
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes