MCB kit, quadro.system, 150x600 mm 22 mod UC209

EAN
3250616132092
Packaging
2 PCEs

Technical properties

Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    150 mm
  • Width of installed product
    600 mm
Capacity
  • Quantity of half modules terminales per rail
    44
Installation, mounting
  • Quantity of terminal steps in 1/2 modules on kit
    44
Equipment
  • Number of units
    44
  • Number of rows
    1
  • Quantity of section in width
    2
  • Quantity of rails
    1
  • Can be accessorized
    No
  • Quantity of steps in height
    6
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes