MCB kit, quadro.system, 150x350 mm 10 mod UC200

EAN
3250616132009
Packaging
2 PCEs

Technical properties

Configuration
  • Number of modules
    10
Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    150 mm
  • Width of installed product
    350 mm
Equipment
  • Number of units
    20
  • Number of rows
    1
  • Quantity of section in width
    1
  • Quantity of rails
    1
  • Can be accessorized
    No
  • Quantity of steps in height
    6
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No