KNX GPS Weather Station New Easy TXE530

EAN
3250615878977
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Type of product
    analogic multifunction
Functions
  • Precipitation (Yes/No)
    1 bit
  • Easy link functions
    3 preset limit values for wind alarm
Controls and indicators
  • Control
    for control of shading systems for up to 4 facades
  • Button / push-button
    with programming button
Voltage
  • Auxiliary voltage
    24 V AC/DC
  • Operating voltage over bus
    21…32 V DC
Electric current
  • Rated current (heating incl.)
    80 mA
Dimensions
  • Dimensions (LLxwwxhh)
    96 x 77 x 118mm
Measurement
  • Speed measurement range
    0 / 35 m/s
  • Temperature measurement range
    -30 / 80 °C
  • Measuring range, wind speed
    0…35 m/s
  • Measuring range, wind strengths
    0…35 Bft
Power supply
  • Supply voltage
    24 V AC/DC
Detection
  • Sensor
    with wind, precipitation, twilight, temperature and brightness sensor
Lighting control
  • Brightness measurement range
    0 / 150000 Lux
LED control
  • LED
    with red programming LED
Installation, mounting
  • Installation mode
    for wall and mast assembly ; with pipe clamp for mast fixing
Connection
  • Bus coupling unit
    with integral bus coupling unit
  • Bus connection
    bus connection via connecting terminal
Settings
  • Supported configuration modes
    system, easy
  • Parameterisation
    easy commissioning by means of predefined parameters ; predefined parameters when activating heat protection function or heat generation function
  • Time
    with automatic summer/winter time change-over ; Reception of date, time and location data via GPS signal
Equipment
  • Number of binary inputs
    0
  • Heating
    with heater element for winter operation
Use
  • Differentiation characteristic 3 - Sales
    with integral bus coupling unit
Safety
  • Alarm
    cyclical transmission behaviour for outside temperature, frost alarm, brightness, day/night mode, wind alarms and rain alarm predefined
Use conditions
  • Operating temperature
    -30…50 °C
temperatur
  • Temperature measuring range, linear
    -30…80 °C
Identification
  • Main design line
    KNX
Instructions
  • Information text
    Ensure correct orientation and free-standing installation.

Downloads

More documentation