Presence/motion detector KNX 360° flush-mounted detection Ø10m TXD503
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Maximum Mounting Height2.5 m
-
Number of digital inputs1
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for TXD503
PDF759 KBInstruction manuals for TXD503
PDF759 KBInstruction manuals for TXD503
PDF1 MBInstruction manuals for TXD503
PDF757 KBInstruction manuals for TXD503
PDF809 KBInstruction manuals for TXD503
PDF754 KB -
ProductETSBase
Product-Database ETS for TXD503
ETS database for TXC513, TXC515, TXC518, TXD501, TXD503 and TXD505
KNXPROD271 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXD503
Application description ETS for KNX Presence/motion detector TXD50x-TXC51x_6LE009097A (EN, 2022-09)
PDF2 MBApplication guides ETS / easy link for TXD503
Application description EASY for KNX Presence/motion detector TXD50x-TXC51x_6LE009101A (EN, 2022-09)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for TXD503
PDF115 KBEU Declaration of conformity for TXD503
PDF110 KB -
ProductEnvironmentProfile
Product environmental profile for TXD503
PDF220 KB -
ProductROHS
Pollutant guidelines for TXD503
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TXD503
REACH-declaration 2023-10-20 (english)
PDF33 KB