Output 4 -fold 10A TXA204B

EAN
3250616049710
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    EIB
Functions
  • Multi-phase mode
    suitable to switch different external conductors
Configuration
  • Number of modules
    4
Controls and indicators
  • Indicator lamp
    yes
Main electrical features
  • Rated operational voltage Ue
    207 / 230 / 264 V
Voltage
  • Operating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Electric current
  • Number of entry circuits
    0
  • Maximum through current
    10 A
  • Rated current
    10 A
Power
  • Max. power with electronic transfo.
    1000 W
  • Total power loss under IN
    8 W
  • Output power
    1200 W
  • Max. switching power
    3600 W
Materials
  • Colour
    stone grey
Fluorescent bulbs control
  • Max. power fluo. duo lamp comp. series
    15 x 36 W
Incandescent bulbs control
  • Max. power with incandescent lamps
    1200 W
Connection
  • Connection cross-sect. flexible conductor
    0,75 / 2,5mm²
  • Connection cross-sect. rigid cable
    0,75 / 2.5mm²
  • Type of contacts
    4NO
  • Bus coupling unit
    with integral bus coupling unit
  • Bus connection
    bus connection via connecting terminal
  • Type of connection
    quick connect
Scope of delivery
  • Bus connection included
    Yes
Equipment
  • Number of outputs
    4
  • Bidirectional radio frequency
    No
  • Modular expandability
    No
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -20…70 °C
Identification
  • Main design line
    KNX