Twilight switch 6 channels with surface mounted brightness sensor IP65 TXA026

EAN
3250617579292
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    Din-Rail
Functions
  • Function
    for switch, dimmer and shutter functions
Configuration
  • Number of modules
    2
Controls and indicators
  • Button / push-button
    with programming button and red programming LED
Voltage
  • Operating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Electric current
  • Number of entry circuits
    6
Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    85 mm
  • Length
    36 mm
  • Width of installed product
    64 mm
  • Width of rail mounted device (RMD)
    2 modules
  • Max. distance for probe connection
    100 m
Power
  • Total power loss under IN
    0.3 W
Materials
  • Colour
    stone grey
Lighting control
  • Brightness measurement range
    2 / 20000 Lux
  • Brightness measuring range, linear
    2…20000 lx
Connection
  • Bus coupling unit
    with integral bus coupling unit
  • Type of connection
    with screw terminals
  • Bus connection
    bus connection via connecting terminal
Settings
  • Supported configuration modes
    system
  • Setting
    Brightness modifiable via potentiometer
Equipment
  • Number of channels
    1
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    No
  • Halogen free
    No
Use conditions
  • Operating temperature
    0…45 °C
  • Storage/transport temperature
    -20…70 °C
Identification
  • Main design line
    KNX
Instructions
  • Information text
    Use a double-shielded cable to connect the surface-mounted brightness sensor or to extend the connection cable of the built-in brightness sensor.