Heating actuator 6 channels 1A, KNX, 17 modules TX206H

EAN
3250616049581
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Din-Rail
Functions
  • Function
    with valve protection function
Configuration
  • Number of modules
    17
Controls and indicators
  • Button / push-button
    with programming button and red programming LED
Connectivity
  • Output type
    triacs 24V
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Auxiliary voltage
    110…230 V AC
  • Operating voltage over bus
    21…32 V DC
  • Output voltage
    24 V AC
  • Switching voltage
    24 V
Electric current
  • Bus consumption
    10 mA
  • Bus current consumption (data transfer)
    < 10 mA
  • Number of entry circuits
    0
  • Total output current
    max. 2 A
  • Rating current of fuse cartridge
    2 A
Fuse
  • Fuse
    short-circuit and overload proof (fine-wire fuse)
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    75 mm
  • Width of installed product
    302 mm
Power
  • Power consumed
    50 VA
  • Total power loss under IN
    50 W
  • Power dissipation per coil
    0.8 W
Materials
  • Colour
    stone grey
  • RAL colour
    RAL 7035 - Light grey
  • Material
    plastic
Connection
  • Conductor cross-section (rigid)
    0.5…1.5 mm²
  • Supply connexion type
    socket outlet
  • Type of connection to the bus
    TG008 connector
  • Bus coupling unit
    with integral bus coupling unit
  • Type of connection
    with plug-in terminals
  • Bus connection
    bus connection via connecting terminal
Settings
  • Supported configuration modes
    system
Scope of delivery
  • Bus connection included
    Yes
Equipment
  • Modular expandability
    No
  • Actuators, 24 V
    max. 13
  • Control
    for continuous (PI) or switched (2-point) control, for individual single room temperature control
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C
  • Storage/transport temperature
    -20…60 °C
Identification
  • Main design line
    KNX