1 FLUSH MOUNTED OUTPUT 3A FOR SHUTTERS OR BLINDS + 2 INPUTS KNX RF TRM692G

EAN
3250615989031
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    KNX
  • Number of blinds/shutters outputs
    1
  • Fixing mode
    flush-mounting
Functions
  • Bus module detachable
    No
  • ETS additional functions
    ETS additional functions: +62 scenes, operating mode On/Off, 1 button control Up/Down, push-button, slat angle, position approach, status indication, 3 x alarm
  • Function
    easy additional functions: +6 scenes, operating mode, 1 up/down button control, 2 x alarm, priority, automatic ; Repeat function can be activated to increase the radio range ; reset function (to factory setting)
  • Light scenes
    scene saving lockable ; scene opening via KNX radio appliances
  • Quicklink functions
    quicklink functions: blind, 2 scenes, forced control, up/down push-button
Configuration
  • Number of modules
    0
Controls and indicators
  • Indicator lamp
    yes
  • Operation
    with manual operation up/down
  • Control
    Activation, for example through switch, push-button, timer, blind timer switch
  • Button / push-button
    with configuration and function button
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
  • Inputs
    with 2 independent, mains supplied, binary inputs for potential-free contacts
Main electrical features
  • Type of supply voltage
    AC
  • Frequency
    50 Hz
Voltage
  • Operating voltage
    230 V AC
  • System supply voltage
    230V AC
Electric current
  • Number of entry circuits
    2
  • Maximum switching current
    3 A
Frequency
  • Radio reception frequency
    868.3 MHz
Power
  • Contact rating with 230 V in AC1
    690 W
  • Total power loss under IN
    450 mW
  • Power dissipation per coil
    150 mW
  • Radio transmission power
    < 25 mW
Tripping
  • Runtime
    Adjustable switching duration for position approach
Measurement
  • Input scanning voltage
    12 V
LED control
  • LED
    with configuration and function LEDs ; with control LED (relay closed)
Installation, mounting
  • Installation mode
    for installation behind flush-mounted inserts
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 1,5mm²
  • Connection cross-sect. rigid cable
    0,5 / 1,5mm²
  • Conductor cross-section
    0.5…2.5 mm²
  • Number of contacts
    1
  • Bus connection
    integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Cable
  • Binary cable length, extendable to
    < 10 m
  • Binary cable length
    ≈ 20 cm
Settings
  • Lamella adjustment on signal duration
    < 1 s
  • Programming
    toolless quicklink configuration using buttons and LED display
Scope of delivery
  • Bus connection included
    Yes
Equipment
  • Number of radio channels
    2
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Bidirectional radio frequency
    Yes
  • Transmitter duty cycle
    0.1 %
  • Change-over time for change of direction
    < 0.6 s
Use
  • Pulse time
    min. 50 ms
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…50 °C
  • Storage/transport temperature
    -20…70 °C
  • Energy-saving
    low intrinsic energy requirement
Identification
  • Device family
    TRM

Downloads

More documentation