1 FLUSH MOUNTED OUTPUT 200W, 2 WIRES + 2 INPUTS KNX RF TRM690G

EAN
3250615989055
Packaging
1 Piece

Technical properties

Functions
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, 1 up/down button control, push-button, 2 x alarm, status display
  • Function
    reset function (to factory setting) ; easy additional functions: +6 scenes
  • Light scenes
    scene saving lockable ; scene opening via KNX radio appliances
  • Quicklink functions
    quicklink functions: switching, 2 scenes, time switching, NO contact push-button, forced control
Configuration
  • Pre-assembled
    confectioned, with 4-core cable
  • Number of modules
    0
Controls and indicators
  • Indicator lamp
    yes
  • Operation
    with manual operation on/off
  • Control
    Activation, for example through switch, push-buttons, timer
  • Button / push-button
    with configuration and function button
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
  • Inputs
    with independent, mains supplied, binary input for potential-free contact
Voltage
  • System supply voltage
    230V AC
Electric current
  • Number of entry circuits
    2
  • Input signal current
    33 µA
  • Maximum through current
    1 A
  • Withstand current in AC1 for the contact path or zone 1
    0.85 A
Dimensions
  • Height of installed product
    40 mm
  • Dimensions (LLxwwxhh)
    40x40x18
  • Diameter
    53 mm
  • Height
    18 mm
Frequency
  • Transmission frequency
    868 MHz
  • Radio reception frequency
    868.3 MHz
Power
  • Total power loss under IN
    1300 mW
  • Power dissipation per coil
    320 mW
  • Output power
    200 W
  • Conventional transformers
    10…175 VA
  • Electronic transformers
    10…175 VA
  • Radio transmission power
    < 10 mW
Measurement
  • Input scanning voltage
    5 V
Reach distance
  • Max. transmission range
    30m in house / 100m free field
Materials
  • Colour independent of design lines
    light grey
  • Surface appearance
    matt
LED control
  • Max number of LED/CFL lamps
    10
  • Dimmable 230 V retrofit LED lamps
    3…50 W
  • Power LED
    50 W
  • LED
    with transmission status and control LED for On/Off ; with configuration and function LEDs
Incandescent bulbs control
  • Max. power with incandescent lamps
    200 W
  • 230 V incandescent lamps and halogen lamps
    10…200 W
Installation, mounting
  • Installation mode
    for installation behind flush-mounted inserts
Connection
  • Connection cross-sect. flexible conductor
    0,5 / 1,5mm²
  • Connection cross-sect. rigid cable
    0,5 / 2,5mm²
  • Conductor cross-section (flexible)
    0.5…1.5 mm²
  • Conductor cross-section (rigid)
    0.5…2.5 mm²
  • Bus connection
    integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Cable
  • Binary cable length, extendable to
    max. 5 m
  • Binary cable length
    12 cm
Settings
  • Supported configuration modes
    easy, system, PB, quicklink
  • Programming
    toolless quicklink configuration using buttons and LED display
Scope of delivery
  • Bus connection included
    No
Equipment
  • Number of outputs
    1
  • Number of radio channels
    2
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Modular expandability
    No
  • Transmitter duty cycle
    1 %
Use
  • Pulse time
    min. 50 ms
Use conditions
  • Operating temperature
    -15…45 °C
  • Storage/transport temperature
    -25…70 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    KNX radio - actuators
  • Product family
    product family: output
  • Device family
    TRM
  • Main design line
    Electronics platform
Instructions
  • Information text
    Without neutral conductor connection.

Downloads

More documentation