Radio Window contact battery-powered, KNX, Quicklink, White TRC301B
EAN
3250615989116
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Functions
-
Bus module detachableNo
-
ETS additional functionsETS additional functions: value, delay time, button function, battery condition
-
Functioneasy additional functions: +6 scenes, on/off operating mode, 1 up/down button control ; reset function (to factory setting)
-
Quicklink functionsquicklink functions: switching, blind, 2 scenes, time switching, NO contact push-button, forced control
Controls and indicators
-
Indicator lamplighting indicator
-
Button / push-buttonwith configuration button
Connectivity
-
Radio protocolKNX Radio
-
Receiver category2
Voltage
-
Input voltage3 V
-
Operating voltage3 V DC
Electric current
-
Number of entry circuits2
Dimensions
-
Depth of installed product30 mm
-
Height of installed product26 mm
-
Width of installed product138 mm
-
Distance to magnetmax. 5 mm
Frequency
-
Transmission frequency868 MHz
-
Radio transmission frequency868.3 MHz
Power
-
Radio transmission power< 10 mW
Reach distance
-
Max. transmission range30m in house / 100m free field
Battery
-
Battery service life [years]≈ 4
-
Battery / storage batterywith 2 Micro, alkaline batteries AAA LR03
Materials
-
RAL colourRAL 9010 - Pure white
LED control
-
LEDwith configuration LED ; with transmission status, battery status and control LEDs
Installation, mounting
-
Mounting typesurface
-
Installation modewith adapters for magnet height compensation
Connection
-
Type of connectionwith additional screw terminals for wired reed contacts
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
-
Programmingtoolless quicklink configuration using buttons and LED display
Scope of delivery
-
Componentwith adhesive pads for fastening
Equipment
-
Number of outputs0
-
Number of radio channels1
-
Number of quicklink linksmax. 20 transmitter/receiver
Use conditions
-
Operating temperature0…50 °C
-
Storage/transport temperature-25…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TRC301B
PDF2 MB -
Product attachment
Product Attachment for TRC301B
Configuration guide quicklink (DE-FR-IT-NL, 2016-02)
PDF1 MB -
KNX product database
Product-Database ETS for TRC301B
Logiciel d'application ETS du TRC301B
KNXPROD4 MBProduct-Database ETS for TRC301B
Logiciel d'application ETS du TRC301B
VD55 MB -
Application Guide
Application guides ETS / easy link for TRC301B
description d'application TRC301B
PDF859 KB -
PEP document
Product environmental profile for TRC301B
PDF279 KB -
RoHS report
Pollutant guidelines for TRC301B
REACH declaration TRC301B (english)
PDF103 KBPollutant guidelines for TRC301B
RoHS declaration TRC301B (english)
PDF103 KB
More documentation