1 flush mounted dimming output 200W TRB210

EAN
3250615982094
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, dimming value, forced control, status display, brightness display, repeater function
  • Quicklink functions
    quicklink functions: dimming, 2 scenes, time switching, NO contact push-button
  • Soft startup
    bulb-preserving soft startup
Configuration
  • Number of modules
    0
Controls and indicators
  • Indicator lamp
    yes
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    1.3 A
Voltage
  • Operating voltage
    230 V AC
Fuse
  • Fuse
    short-circuit and overload proof (electronic fuse)
Dimensions
  • Dimensions (Ø x H)
    56 x 38 mm
Frequency
  • Radio reception frequency
    868.3 MHz
Power
  • Incandescent bulb power
    20 / 200 W
  • Conventional transformers
    20…200 VA
  • Power of the variator
    20 / 200 W
  • Electronic transformers
    20…200 W
Endurance
  • Transmitter duty cycle
    1 %
Materials
  • Colour
    light grey
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    20…200 W
Installation, mounting
  • Installation mode
    for installation behind flush-mounted inserts
Connection
  • Type of load
    universal
  • Type of connection
    with screw-in lift terminals
Equipment
  • Type of dimmer
    universal
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Bidirectional radio frequency
    Yes
  • Dimming principle
    phase cut-on or cut-off according to load type, self-learning
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    0…45 °C