Presence detector 360° monobloc KNX, white TCC510S

EAN
3250617579254
Packaging
1 Piece

Technical properties

Architecture
  • Bus system
    KNX
Functions
  • Function
    Linking several detectors in order to expand the detection area
Controls and indicators
  • Button / push-button
    with programming button
Connectivity
  • Number of binary inputs
    0
Voltage
  • Operating voltage over bus
    21…32 V DC
Electric current
  • Bus current consumption (data transfer)
    10 mA
Dimensions
  • Dimensions (Ø x H)
    78 x 70 mm
  • Installation opening Ø
    60…63 mm
  • Recommended installation height
    2.5…3.5 m
  • Installation wall thickness
    10…28 mm
Measurement
  • Detection Method
    presence
Detection
  • Detection angle
    360 °
  • Detection angle
    360 °
  • Angle of vertical detection
    55 °
  • Detection field Ø, on floor
    ≈ 7 m
  • Detection field Ø, at desk height
    ≈ 5 m
  • Frontal detecting distance
    7 m
  • Side detecting distance
    8 m
Materials
  • Colour
    white  
  • Surface appearance
    matt
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
  • Installation mode
    with spring clips for ceiling installation
Connection
  • Bus coupling unit
    with integral bus coupling unit
  • Bus connection
    bus connection via connecting terminal
Settings
  • Supported configuration modes
    system, easy
  • Delay time, adjustable
    1 mn…1 h
  • Setting
    with potentiometers for setting the response brightness and delay time without dismantling
Scope of delivery
  • Bus connection included
    Yes
Equipment
  • Number of channels
    1
  • Angle of horizontal detection
    360 °
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -10…45 °C
  • Storage/transport temperature
    -20…60 °C
  • Energy-saving
    energy saving by presence and brightness-controlled lighting control
Identification
  • Main design line
    KNX