Current transformer 150 / 5A SR150

EAN
3250615681508
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Functions
  • Precision class
    1
Configuration
  • Number of modules
    3.5
Main electrical features
  • Frequency
    50/60 Hz
Electric current
  • Maximum current of primary
    180 A
  • Maximum current of secondary
    5 A
Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    50 mm
  • Width of installed product
    56 mm
  • width of opening
    30 mm
  • Height of opening
    10 mm
Power
  • Total power loss under IN
    0 W
Connection
  • Connection cross-sect. flexible conductor
    1,5 / 4mm²
  • Type of connection
    screw
Cable
  • Cable diameter
    23 mm
Use
  • Transformation Ratio
    150A ; 5A
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…50 °C
  • Storage/transport temperature
    -40…80 °C