SPD 3P pluggable 75kA class 1 with end of life indicator and remote contact TNC SPN800R

EAN
3250615660916
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Number of modules
    6
Main electrical features
  • Test class type1 IEC61643-11
    Yes
  • Frequency
    50/60 Hz
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    75 kA
Dimensions
  • Depth of installed product
    83 mm
  • Width of installed product
    108 mm
Power
  • Total power loss under IN
    0 W
Network configuration
  • Network type
    TN-C
Standards
  • Test class IEC61643-11 / VDE0675-6-11
    T1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -40…60 °C
  • Storage/transport temperature
    -40…80 °C