SPD 2P monobloc 8kA class 2 with light indicator SPN208S

EAN
3250615662750
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Number of modules
    2
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
  • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
    2 kA
Voltage
  • Maximum continuous operating voltage Uc
    255 V
  • Voltage protection level Up according to IEC61643-1
    1 kV
Electric current
  • Max discharge (Imax) L-N(PEN)/ N-PE
    8 kA
Dimensions
  • Width of installed product
    36 mm
Power
  • Total power loss under IN
    0 W
Standards
  • Test class IEC61643-11 / VDE0675-6-11
    T2
  • European directive WEEE
    not concerned
Use conditions
  • Operating temperature
    -40…60 °C
  • Storage/transport temperature
    -40…80 °C