Cartridge 15kA 275V • SPN015D | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Protec­tion devices
          • Surge protec­tion devices
          • Cart­ridges
          • Replace­ment cart­ridge phase
          • SPN015D
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          3
          1
          SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
          SPB040D
          Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
          2
          SPB008D - Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV
          SPB008D
          Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV
          3
          SPD040D - Cartridge 40kA 275V without reserve
          SPD040D
          Cartridge 40kA 275V without reserve
          Image  SPN015D of the product Hager Africa | Hager Africa
          Image  SPN015D of the product Hager Africa | Hager Africa

          Cartridge 15kA 275V for pluggable SPD

          SPN015D

          Image  SPN015D of the product Hager Africa | Hager Africa
          Image  SPN015D of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Cartridge 15kA 275V for pluggable SPD SPN015D

          EAN
          3250615660183
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            1 P
          Config­ur­a­tion
          • Number of modules
            1
          Controls and indic­ators
          • Indic­ator lamp
            end of life indic­ator
          Connectivity
          • Top connec­tion aligne­ment for modular devices
            Not applic­able
          Main elec­trical features
          • Frequency
            50/60 Hz
          • Nominal discharge current (In) 8/20µs, IEC 61643)L-N(PEN)/ N-PE
            5 kA
          Voltage
          • Maximum continuous oper­ating voltage Uc
            275 V
          • Voltage protec­tion level Up according to IEC61643-1
            1 kV
          Elec­tric current
          • Max discharge (Imax) L-N(PEN)/ N-PE
            15 kA
          Dimen­sions
          • Width of installed product
            0 mm
          Power
          • Total power loss under IN
            0 W
          Stand­ards
          • Test class IEC61643-11 / VDE0675-6-11
            T2
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -40…55 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -40…80 °C
          Iden­ti­fic­a­tion
          • Aesthetic for B.G. Protec­tion devices
            DEHN

          Downloads

          • Product image

            Image SPN015D  | Hager Africa

            Product Image SPN015D

          • ProductECDeclaration

            Image EU Declaration of conformity for SPN015D  | Hager Africa

            EU Declaration of conformity for SPN015D

            Declaration

            PDF
            571 KB
          • ProductROHS

            Image Pollutant guidelines for SPN015D  | Hager Africa

            Pollutant guidelines for SPN015D

            RoHS declaration SPN015D (english)

            PDF
            32 KB
            Image Pollutant guidelines for SPN015D  | Hager Africa

            Pollutant guidelines for SPN015D

            REACH declaration SPN015D (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            SP040D - Cartridge 40kA 275V for pluggable SPD
            SP040D
            Cartridge 40kA 275V for pluggable SPD
          • 2
            SPD040D - Cartridge 40kA 275V without reserve
            SPD040D
            Cartridge 40kA 275V without reserve
          • 3
            SPB015D - Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
            SPB015D
            Cartridge L-N Uc 275V In 5kA Imax 15kA Up 1kV
          • 4
            SPB040D - Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1,35kV
            SPB040D
            Cartridge L-N Uc 275V In 20kA Imax 40kA Up 1, 35kV
          • 5
            SPB008D - Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV
            SPB008D
            Cartridge L-N Uc 275 In 2kA Imax 8kA Up 1kV

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group