Unit T°C for SM103E SM205

EAN
3250615632050
Packaging
1 Piece

Technical properties

Main electrical features
  • Frequency
    - Hz
Voltage
  • Rated insulation voltage
    4 kV
Dimensions
  • Depth of installed product
    36 mm
  • Height of installed product
    84 mm
  • Length
    49 mm
  • Width of installed product
    21 mm
Connection
  • Connection cross-sect. flexible conductor
    0
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -10…55 °C
  • Storage/transport temperature
    -20…80 °C