Coupling SL20055 alu • SL200557D1 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Plinths
  • tehalit.SL: plinth system height 55, 80 and 115 mm
  • tehalit.SL 20 x 55
  • SL200557D1
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

5
1
SL20055903D1 - acc.box SL20055 empty  alu
SL20055903D1
acc.box SL20055 empty alu
2
SL200552D4 - Trunking lid SL20055 cherry
SL200552D4
Trunking lid SL20055 cherry
3
SL200552D1 - Trunking lid SL20055 alu
SL200552D1
Trunking lid SL20055 alu
4
SL200556D2 - End cap for trunking tehalit.SL 20x55mm beech
SL200556D2
End cap for trunking tehalit.SL 20x55mm beech
5
SL200554D3 - Internal corner VDI for trunking tehalit.SL 20x55mm mable
SL200554D3
Internal corner VDI for trunking tehalit.SL 20x55mm mable
Image  SL200557D1 of the product Hager Africa | Hager Africa
Image  SL200557D1 of the product Hager Africa | Hager Africa
Image  SL200557D1 of the product Hager Africa | Hager Africa

Joint cover for trunking tehalit.SL 20x55mm alu

SL200557D1

Image  SL200557D1 of the product Hager Africa | Hager Africa
Image  SL200557D1 of the product Hager Africa | Hager Africa
Image  SL200557D1 of the product Hager Africa | Hager Africa
  • Cable manage­ment

Joint cover for trunking tehalit.SL 20x55mm alu SL200557D1

EAN
4012740894272
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    55 mm
  • Trunking width
    20 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • Material group
    plastic
Stand­ards
  • Approvals
    CE
  • European directive RoHs
    volun­tary compli­ance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    5…60 °C
temper­atur
  • Ambient temper­ature
    5…60 °C

Downloads

  • Product image

    Image SL200557D1  | Hager Africa

    Product Image SL200557D1

  • ProductLicence

    Image Product licence for SL200557D1  | Hager Africa

    Product licence for SL200557D1

    Product_Licence_NF004_1078_SL

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for SL200557D1  | Hager Africa

    EU Declaration of conformity for SL200557D1

    EU-Declaration SL T046A FR_EN 26072019

    PDF
    48 KB
    Image EU Declaration of conformity for SL200557D1  | Hager Africa

    EU Declaration of conformity for SL200557D1

    Declaration

    PDF
    21 KB
    Image EU Declaration of conformity for SL200557D1  | Hager Africa

    EU Declaration of conformity for SL200557D1

    Deklaracja zgodności UE

    PDF
    407 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for SL200557D1  | Hager Africa

    Product environmental profile for SL200557D1

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

    PDF
    400 KB
    Image Product environmental profile for SL200557D1  | Hager Africa

    Product environmental profile for SL200557D1

    PDF
    217 KB
  • ProductROHS

    Image Pollutant guidelines for SL200557D1  | Hager Africa

    Pollutant guidelines for SL200557D1

    RoHS declaration SL200557D1 (english)

    PDF
    32 KB
    Image Pollutant guidelines for SL200557D1  | Hager Africa

    Pollutant guidelines for SL200557D1

    REACH declaration SL200557D1 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    SL200551 - Trunking base SL20055 black
    SL200551
    Trunking base SL20055 black
  • 2
    SL200552D1 - Trunking lid SL20055 alu
    SL200552D1
    Trunking lid SL20055 alu
  • 3
    SL200552D2 - Trunking lid SL20055 beech
    SL200552D2
    Trunking lid SL20055 beech
  • 4
    SL200552D3 - Trunking lid SL20055 mable
    SL200552D3
    Trunking lid SL20055 mable
  • 5
    SL200552D4 - Trunking lid SL20055 cherry
    SL200552D4
    Trunking lid SL20055 cherry

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group