End cap for tehalit.SL 20x55mm alu • SL200556D1 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Resid­en­tial trunking
  • Plinths
  • tehalit.SL: plinth system height 55, 80 and 115 mm
  • tehalit.SL 20 x 55
  • SL200556D1

End cap for trunking tehalit.SL 20x55mm alu

SL200556D1

  • Cable manage­ment

End cap for trunking tehalit.SL 20x55mm alu SL200556D1

EAN
4012740894197
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Trunking height
    55 mm
  • Trunking width
    20 mm
Cover, door
  • Lid with softlip
    -
Mater­ials
  • Material group
    plastic
  • Type of surface treat­ment
    Painted
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
Safety
  • Protec­tion index IP
    IP40
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    5…60 °C
temper­atur
  • Ambient temper­ature
    5…60 °C

Downloads

  • Product image

    Image SL200556D1  | Hager Africa

    Product Image SL200556D1

  • Tool

    Image Programming/Implementation software for SL200556D1  | Hager Africa

    Programming/Implementation software for SL200556D1

    Cable Management Revit Plugin

    MSI
    0
  • Product licence

    Image Product licence for SL200556D1  | Hager Africa

    Product licence for SL200556D1

    Product_Licence_NF004_1078_SL

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for SL200556D1  | Hager Africa

    EU Declaration of conformity for SL200556D1

    Declaration

    PDF
    21 KB
    Image EU Declaration of conformity for SL200556D1  | Hager Africa

    EU Declaration of conformity for SL200556D1

    EU-Declaration SL T046A FR_EN 26072019

    PDF
    48 KB
    Image EU Declaration of conformity for SL200556D1  | Hager Africa

    EU Declaration of conformity for SL200556D1

    Deklaracja zgodności UE

    PDF
    407 KB
  • PEP document

    Image Product environmental profile for SL200556D1  | Hager Africa

    Product environmental profile for SL200556D1

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (english)

    PDF
    400 KB
    Image Product environmental profile for SL200556D1  | Hager Africa

    Product environmental profile for SL200556D1

    PDF
    217 KB
  • RoHS report

    Image Pollutant guidelines for SL200556D1  | Hager Africa

    Pollutant guidelines for SL200556D1

    REACH declaration SL200556D1 (english)

    PDF
    33 KB
    Image Pollutant guidelines for SL200556D1  | Hager Africa

    Pollutant guidelines for SL200556D1

    RoHS declaration SL200556D1 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    5
  • 1
    SL200552D1 - Trunking lid SL20055 alu
    SL200552D1
    Trunking lid SL20055 alu
  • 2
    SL200552D2 - Trunking lid SL20055 beech
    SL200552D2
    Trunking lid SL20055 beech
  • 3
    SL200552D3 - Trunking lid SL20055 mable
    SL200552D3
    Trunking lid SL20055 mable
  • 4
    SL200552D4 - Trunking lid SL20055 cherry
    SL200552D4
    Trunking lid SL20055 cherry
  • 5
    SL200552D5 - Trunking lid SL20055 aok
    SL200552D5
    Trunking lid SL20055 aok

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group