Secondary battery Li-Ion 3,7 volts, 1,2 Ah RXU03X

EAN
3599435018744
Packaging
1 Piece

Technical properties

Main electrical features
  • Nominal voltage
    3.6 V
Capacity
  • Capacity
    1200 mAh
Battery
  • Battery type
    Pile Lithium
Standards
  • European directive WEEE
    not concerned