Radio repeater relay, sepio RLE700X

EAN
3599430010477
Packaging
1 Piece

Technical properties

Functions
  • With fuse watch
    Yes
Dimensions
  • Dimensions (LLxwwxhh)
    240x160x55 mm
Power supply
  • Supply Voltage
    RXU02X power supply 2 x (3V - 2.4Ah)
Materials
  • Colour
    white
Equipment
  • Maximum number of devices per relay
    20
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP54
  • Self-protection
    Cable break
Instructions
  • Guarantee
    5 years