Wireless alarm control panel, 4 groups, 40 detectors RLC304F

EAN
3599430010101
Packaging
1 Piece

Technical properties

Functions
  • Built-in siren
    Yes, 102 dBA at 1 m
  • Built-in transmitter
    No, Telephone dialler module optional possible
Dimensions
  • Dimensions (LLxwwxhh)
    232 x 232 x 67,7 mm
Power supply
  • Supply Voltage
    3 alkali batteries 1.5V LR03
Materials
  • Colour
    white
Equipment
  • Built-in control and programming keypad
    Yes
  • Speech synthesis
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
Use conditions
  • Operating temperature
    -10…55 °C