MCB 2P 25kA D-2A 2M NSN202

EAN
3250614646157
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
  • Fixing mode
    Din-Rail
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    2
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated operational voltage Ue
    415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Electric current
  • Rated current
    2 A
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    10 / 14.4 In
  • min/maxi threshold value of the DC magnetic operation
    10 / 30 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    3 kA
Electric current / temperature
  • Rating current -25°C
    2.67 A
  • Rating current -20°C
    2.62 A
  • Rating current -15°C
    2.56 A
  • Rating current -10°C
    2.51 A
  • Rating current -5°C
    2.45 A
  • Rating current 0°C
    2.39 A
  • Rating current 5°C
    2.33 A
  • Rating current 10°C
    2.27 A
  • Rating current 15°C
    2.2 A
  • Rating current 20°C
    2.14 A
  • Rating current 25°C
    2.07 A
  • Rating current 30°C
    2 A
  • Rating current 35°C
    1.93 A
  • Rating current 40°C
    1.85 A
  • Rating current 45°C
    1.77 A
  • Rating current 50°C
    1.69 A
  • Rating current 55°C
    1.6 A
  • Rating current 60°C
    1.51 A
  • Rating current 65°C
    1.41 A
  • Rating current 70°C
    1.31 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    4.1 W
  • Power loss per pole at In
    2.1 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
Equipment
  • With transparent product label holder
    Yes
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C