MCB 1P 25kA C-0.5A 1M NRN100

EAN
3250614644788
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    1
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated operational voltage Ue
    240 / 415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
  • Minimum threshold voltage (Ue min)
    12 V
Electric current
  • Rated current
    0.5 A
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic operation
    5 / 15 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    3 kA
Electric current / temperature
  • Rating current -25°C
    0.74 A
  • Rating current -20°C
    0.72 A
  • Rating current -15°C
    0.7 A
  • Rating current -10°C
    0.68 A
  • Rating current -5°C
    0.66 A
  • Rating current 0°C
    0.64 A
  • Rating current 5°C
    0.63 A
  • Rating current 10°C
    0.61 A
  • Rating current 15°C
    0.59 A
  • Rating current 20°C
    0.57 A
  • Rating current 25°C
    0.56 A
  • Rating current 30°C
    0.5 A
  • Rating current 35°C
    0.49 A
  • Rating current 40°C
    0.49 A
  • Rating current 45°C
    0.48 A
  • Rating current 50°C
    0.48 A
  • Rating current 55°C
    0.46 A
  • Rating current 60°C
    0.44 A
  • Rating current 65°C
    0.42 A
  • Rating current 70°C
    0.4 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    0.14 W
  • Power loss per pole at In
    0.14 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
Equipment
  • With transparent product label holder
    Yes
Standards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
  • Storage/transport temperature
    -25…80 °C