Empty module 20x22,5 NRF0020A00

EAN
4012740204958
Packaging
1 Piece

Technical properties

Functions
  • Overvoltage protection
    No
Configuration
  • Antibacterial treatment
    No
Connectivity
  • With USB charging socket
    No
Main electrical features
  • Nominal voltage
    250 V
  • Type of supply voltage
    AC
Electric current
  • Rated current
    16 A
Dimensions
  • Height of installed product
    56.5 mm
  • Length
    490 mm
  • Width of installed product
    54 mm
Materials
  • Colour
    aluminium
  • Material
    Aluminium
  • Material group
    aluminium
Connection
  • Number of socket outlets Swiss standard type 15
    0
Equipment
  • Number of connection cables
    max. 2
  • Extension possible
    No
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    0…25 °C
Shape
  • Shape
    Square