MCB 1P 10kA C-50A 1M NC150A

EAN
3250614637131
Packaging
12 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Number of protected poles
    1
  • Number of poles
    1 P
  • Type of pole
    1 P
  • Curve
    C
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    1
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    10 kA
  • Rated operational voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated current
    50 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    5 / 10 In
  • min/maxi threshold value of the DC magnetic operation
    5 / 15 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated short circuit breaking capacity Icn under 230V AC according IEC60898-1
    10 kA
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    15 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    15 kA
Electric current / temperature
  • Rating current -25°C
    64.7 A
  • Rating current -20°C
    63.5 A
  • Rating current -15°C
    62.3 A
  • Rating current -10°C
    61.1 A
  • Rating current -5°C
    59.9 A
  • Rating current 0°C
    58.7 A
  • Rating current 5°C
    57.4 A
  • Rating current 10°C
    56.1 A
  • Rating current 15°C
    54.7 A
  • Rating current 20°C
    53.4 A
  • Rating current 25°C
    52 A
  • Rating current 30°C
    50 A
  • Rating current 35°C
    48.8 A
  • Rating current 40°C
    47.7 A
  • Rating current 45°C
    46.5 A
  • Rating current 50°C
    45.3 A
  • Rating current 55°C
    44.1 A
  • Rating current 60°C
    43 A
  • Rating current 65°C
    41.8 A
  • Rating current 70°C
    40.6 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    68 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    5.2 W
  • Power loss per pole at In
    5.2 W
Endurance
  • Electric endurance in number of cycles
    10000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Connection
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
  • Type of connection
    with screw
Equipment
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Air humidity protection
    for all climates
  • Storage/transport temperature
    -25…80 °C