Over voltage release 230V AC MZ209

EAN
3250614562099
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Command voltage AC
    230 V
Dimensions
  • Width of installed product
    17.5 mm
Power
  • Total power loss under IN
    0.7 W
Tripping
  • Time of response when opening
    100 ms
  • Performance voltage / Tripping at Ue
    78 / 82 / 86 %
Endurance
  • Electric endurance in number of cycles
    10000
Installation, mounting
  • Tightening torque
    1,5Nm
Standards
  • European directive WEEE
    concerned
Use conditions
  • Operating temperature
    -5…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    3
  • Storage/transport temperature
    -20…70 °C