MCB 3P 3kA B-20A 3M MV320

EAN
3250614523205
Packaging
4 PCEs

Technical properties

Architecture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    3
Connectivity
  • Top connection alignement for modular devices
    Aligned terminal
  • Bottom connection alignement for modular devices
    Aligned terminal
Main electrical features
  • Rated short circuit breaking capacity Icn AC according IEC60898-1
    3 kA
  • Rated operational voltage Ue
    230 / 400 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated current
    20 A
  • Rated service breaking capacity Ics AC according IEC 60898-1
    3 kA
  • min/maxi threshold value of the AC thermal operation
    1.13 / 1.45 In
  • Magnetic regulating currrent
    3 / 5 In
  • min/maxi threshold value of the DC magnetic operation
    4 / 7 In
  • min/maxi threshold value of the DC thermal operation
    1.13 / 1.45 In
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated short circuit breaking capacity Icn under 400V AC according IEC60898-1
    3 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    4.5 kA
Electric current / temperature
  • Rating current -25°C
    24.6 A
  • Rating current -20°C
    24.3 A
  • Rating current -15°C
    23.9 A
  • Rating current -10°C
    23.5 A
  • Rating current -5°C
    23.1 A
  • Rating current 0°C
    22.7 A
  • Rating current 5°C
    22.2 A
  • Rating current 10°C
    21.8 A
  • Rating current 15°C
    21.4 A
  • Rating current 20°C
    20.9 A
  • Rating current 25°C
    20.5 A
  • Rating current 30°C
    20 A
  • Rating current 35°C
    19.5 A
  • Rating current 40°C
    19 A
  • Rating current 45°C
    18.5 A
  • Rating current 50°C
    18 A
  • Rating current 55°C
    17.5 A
  • Rating current 60°C
    16.9 A
  • Rating current 65°C
    16.4 A
  • Rating current 70°C
    15.9 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    52.5 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    8.7 W
  • Power loss per pole at In
    2.93 W
Endurance
  • Electric endurance in number of cycles
    4000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    No
Connection
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
Standards
  • Standard text
    EN 60898-1
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…70 °C
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C