Magnetic MCB 2P 25kA 12A 400V access. indicator IEC 947-2 MMN213

EAN
3250614440076
Packaging
1 Piece

Technical properties

Architecture
  • Neutral position
    without neutral
  • Number of protected poles
    2
  • Number of poles
    2 P
  • Type of pole
    2 P
Functions
  • Concurrently switching N-neutral
    No
Configuration
  • Number of modules
    2
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    6000 V
Electric current
  • Rated current
    12.5 A
  • Magnetic regulating currrent
    12 In
  • Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2
    25 kA
  • Breaking capacity on 1 pole for IT 400V NF 60947-2
    3 kA
  • Rated service breaking capacity Ics AC according IEC 60947-2
    75 %
  • Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2
    25 kA
  • Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-2
    25 kA
Electric current / temperature
  • Rating current 30°C
    12.96 A
  • Rating current 35°C
    12.48 A
  • Rating current 40°C
    12 A
  • Rating current 45°C
    11.52 A
  • Rating current 50°C
    11.04 A
  • Rating current 55°C
    10.57 A
  • Rating current 60°C
    10.08 A
  • Rating current 70°C
    9.12 A
Current correction factors
  • Correction factor of rating current for 2 devices placed side-by-side
    1
  • Correction factor of rating current for 3 devices placed side-by-side
    0.95
  • Correction factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correction factor of rating current for 6 devices placed side-by-side
    0.85
  • Correction factor of magnetic tripping with 100 Hz
    1.1
  • Correction factor of magnetic tripping with 200 Hz
    1.2
  • Correction factor of magnetic tripping with 400 Hz
    1.5
  • Correction factor of magnetic tripping with 60 Hz
    1
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Maximum power loss per pole according to the product standard
    3.5 W
  • Total power loss under IN
    0.73 W
  • Power loss per pole at In
    0.44 W
Endurance
  • Electric endurance in number of cycles
    10000
  • Number of mechanical operations
    20000
Installation, mounting
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Top removability for modular devices
    Yes
  • Bottom removability for modular devices
    Yes
  • Suitable for flush-mounting
    Yes
Connection
  • Connection cross-section of input and output with screws, for massive conductors
    1 / 35 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 25 mm²
Standards
  • Standard text
    EN 60898-1
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -25…70 °C
  • Class of energy limitation I²t
    3
  • Altitude
    2000 m
  • Storage/transport temperature
    -25…80 °C