End cap, LF 15015, pure white M61139010
EAN
4012740334877
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Fixing modeClamping and screwable
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Product compatibilityLF
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height15 mm
-
Trunking width15 mm
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
MaterialPVC
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M61139010
T062B_EU-Declaration-of-conformity_DE-EN_LF-LFE
PDF52 KB -
ProductEnvironmentProfile
Product environmental profile for M61139010
PDF450 KB -
ProductROHS
Pollutant guidelines for M61139010
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for M61139010
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation