Clip for FB 190 M5283
EAN
4012740857550
Packaging
50 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClamping
Compatibility
-
Product compatibilityFB ...x190mm
Dimensions
-
Trunking height60 mm
-
Trunking width190 mm
Materials
-
Colourblack
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for M5283
EU-Declaration FB T025A DE_EN 25072019
PDF38 KBEU Declaration of conformity for M5283
EC declaration of conformity FB
PDF122 KB -
ProductROHS
Pollutant guidelines for M5283
REACH declaration M5283 (english)
PDF32 KBPollutant guidelines for M5283
RoHS declaration M5283 (english)
PDF33 KB
More documentation