Trunking 60x190,grey FB6019007030
EAN
4012740100359
Packaging
8 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible formatStandard 60mm, CEE, MCBs
Connectivity
-
Trunking couplingwithout coupler
Dimensions
-
Trunking height61 mm
-
Length2000 mm
-
Trunking width190 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)39
-
Maximum number of cables (Ø 11 mm, 50% fill)39
Cover, door
-
Lid mountingExternal
-
Lid shapeloose
-
Lid width190 mm
-
Number of lids mountable1
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
-
TransparentNo
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section9150 mm²
Equipment
-
Number of plugable separators3
-
Compartment quantity1 / 4
-
Cable retainers per meter2
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Protection index IPIP30
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-5…60 °C
temperatur
-
Ambient temperature-5…65 °C
Downloads
-
Product image
-
ProductTechnicalDrawing
Technical drawing for FB6019007030
Product drawing
PDF67 KB -
ProductBimDXF
DXF Models für FB6019007030
DXF370 KB -
ProductBimStep
STEP models for FB6019007030
STP154 KB -
ProductECDeclaration
EU Declaration of conformity for FB6019007030
EC declaration of conformity FB
PDF122 KBEU Declaration of conformity for FB6019007030
EU-Declaration FB T025A DE_EN 25072019
PDF38 KB -
ProductEnvironmentProfile
Product environmental profile for FB6019007030
PEP - Distribution trunking - series LF - LFE - FB - BA6 (english)
PDF400 KB -
ProductROHS
Pollutant guidelines for FB6019007030
RoHS declaration FB6019007030 (english)
PDF33 KBPollutant guidelines for FB6019007030
REACH declaration FB6019007030 (english)
PDF33 KB
More documentation