M 1647 Transparent Minisnap M1647TRAN

EAN
4012740149945
Packaging
150 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Connectivity
  • Trunking coupling
    without coupler
Dimensions
  • Trunking height
    7 mm
  • Length
    2000 mm
  • Trunking width
    6 mm
Cover, door
  • Lid shape
    none
Materials
  • Colour
    colourless
  • Material
    PVC
  • Material group
    plastic
  • Type of surface treatment
    untreated
  • Transparent
    Yes
Cable
  • Internal/useful cross section
    25 mm²
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…65 °C