Microswitch 3P for fuse carrier L58 • LS771 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Energy distri­bu­tion
  • Protec­tion devices
  • HRC fuse carriers
  • Fuse carriers L 31 and L 38
  • Accessories
  • LS771
Image  LS771 of the product Hager Africa | Hager Africa
Image  LS771 of the product Hager Africa | Hager Africa

Microswitch 3P for fuse carrier L58

LS771

Image  LS771 of the product Hager Africa | Hager Africa
Image  LS771 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

Microswitch 3P for fuse carrier L58 LS771

EAN
3250614197710
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
Config­ur­a­tion
  • Number of modules
    0.5
Compat­ib­ility
  • Suit­able for
    Fuse carrier
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 250 V
  • Frequency
    40/60 Hz
Voltage
  • Rated insu­la­tion voltage
    6000 V
  • Rated oper­a­tional voltage in DC
    24 / 220 V
Elec­tric current
  • Accept­able current rating with AC1
    5 A
  • Imin = f (U = 230 V AC)
    5 A
Fuse
  • Fuse Size
    22 x 58
Dimen­sions
  • Width of installed product
    9 mm
Connec­tion
  • Type of connec­tion
    fast-on terminal
Accessories included
  • Type of accessory
    fault-signal contact
Equip­ment
  • Quantity of NC contacts
    0
  • Quantity of NO contacts
    0
  • Quantity of INV contacts
    1
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Air humidity protec­tion
    95% / 80°C
  • Stor­age/trans­port temper­ature
    -25…55 °C

Downloads

  • Product image

    Image LS771  | Hager Africa

    Product Image LS771

  • ProductNotice

    Image Instruction manuals for LS771  | Hager Africa

    Instruction manuals for LS771

    Microrupteur LS 670 pour coupe-circuit

    PDF
    310 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for LS771  | Hager Africa

    EU Declaration of conformity for LS771

    Declaration

    PDF
    894 KB
    Image EU Declaration of conformity for LS771  | Hager Africa

    EU Declaration of conformity for LS771

    Declaration

    PDF
    126 KB
  • ProductROHS

    Image Pollutant guidelines for LS771  | Hager Africa

    Pollutant guidelines for LS771

    RoHS declaration LS771 (english)

    PDF
    33 KB
    Image Pollutant guidelines for LS771  | Hager Africa

    Pollutant guidelines for LS771

    REACH declaration LS771 (english)

    PDF
    32 KB
More documentation

Discover more of this product range

    3
  • 1
    LS670 - Microswitch 1P for fuse carrier L51
    LS670
    Microswitch 1P for fuse carrier L51
  • 2
    LS671 - Microswitch 3P for fuse carrier L51
    LS671
    Microswitch 3P for fuse carrier L51
  • 3
    LS770 - Microswitch 1P for fuse carrier L58
    LS770
    Microswitch 1P for fuse carrier L58

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group