Microswitch 3P for fuse carrier L51 LS671
EAN
3250614196713
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles3 P
Configuration
-
Number of modules0.5
Main electrical features
-
Rated operational voltage Ue220 / 250 V
-
Frequency40/60 Hz
Voltage
-
Rated insulation voltage6000 V
-
Rated operational voltage in DC24 / 250 V
Electric current
-
Acceptable current rating with AC15 A
-
Imin = f (U = 230 V AC)5 A
Fuse
-
Fuse Size14 x 51
Dimensions
-
Width of installed product9 mm
Connection
-
Type of connectionfast-on terminal
Accessories included
-
Type of accessoryfault-signal contact
Equipment
-
Quantity of NC contacts0
-
Quantity of NO contacts0
-
Quantity of INV contacts1
Standards
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-5…40 °C
-
Air humidity protection95% / 80°C
-
Storage/transport temperature-25…55 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for LS671
Microrupteur LS 670 pour coupe-circuit
PDF310 KB -
Declaration of conformity
EU Declaration of conformity for LS671
Declaration
PDF126 KB -
RoHS report
Pollutant guidelines for LS671
REACH declaration LS671 (english)
PDF32 KBPollutant guidelines for LS671
RoHS declaration LS671 (english)
PDF33 KB
More documentation